alert
Obsolete

This product was discontinued on: April 1, 2016

Replaced By:
6-641337-3 | MP-66U-F-1
Modular Plug, 6P/6C, unshielded, standard body, flat oval, 2.29 x 6.61 mm cable jack OD, category 3, 100/bag
For other alternatives, please contact us for more information.

5-555042-3

Modular Plug, 6P/6C, category 3, 24–26 AWG, solid wire

Product Classification  
Portfolio   NETCONNECT®
Product Type   Modular plug
Regional Availability   North America
   
Dimensions  
Compatible Cable Diameter, maximum   6.61 mm   |   0.26 in
Compatible Cable Diameter, minimum   2.29 mm   |   0.09 in
   
Electrical Specifications  
ANSI/TIA Category   3
Insulation Resistance, minimum   500 mOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-2
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   Flat oval, unshielded
Interface   RJ12
Package Quantity   100
Packaging Type   Bag   |   Box   |   Carton
Positions/Loaded Contacts   6/6
   
Mechanical Specifications  
Conductor Type   Solid
Contact Base Material   Phosphor bronze
Material Type   Glass filled polycarbonate
Plug Insertion Life, minimum   750 times
Termination Type   IDC

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Customer View Model

Visio Stencil

Add Cancel
Powered By OneLink