Product Classification  
Brand   HELIAX®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   4.3-10 Male
Body Style   Straight
Harmonized System (HS) Code   854420 (Coaxial cable and other coaxial electric conductors)
Interface 2   4.3-10 Male
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 2700 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -117 dBm @ 1800 MHz
3rd Order IMD, typical (temporary)   -117 dBm @ 1800 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Interface Durability Method   IEC 61169-4:9.5
Coupling Nut Proof Torque   10.00 N-m   |   7.38 ft lb
   
Dimensions  
Nominal Size   1-5/8 in
Diameter   59.50 mm   |   2.34 in
Length   66.00 cm   |   25.98 in
Weight   400.00 g   |   0.88 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink