alert
Obsolete

This product was discontinued on: June 30, 2019

Replaced By:
2291217-6 | KJ510 JACK-BLU
KJ Series Keystone Modular Jack, 8-position, category 5e, unshielded UTP, blue
For other alternatives, please contact us for more information.

2111435-6

E Series Keystone Modular Jack, 8-position, category 5e, unshielded UTP, RJ45, blue

Product Classification  
Portfolio   NETCONNECT®
Product Series   E Series
Product Type   Modular jack
Regional Availability   Asia   |   Latin America   |   North America
   
Dimensions  
Compatible Cable Diameter, maximum   5.80 mm   |   0.23 in
Compatible Insulated Conductor Diameter, maximum   1.450 mm   |   0.057 in
Depth   30.48 mm   |   1.20 in
Height   16.13 mm   |   0.64 in
Width   14.48 mm   |   0.57 in
   
Electrical Specifications  
Current Rating, maximum   0.75 A
Insulation Resistance, minimum   500 mOhm
Safety Voltage Rating   150 Vac
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class D
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   cUL   |   UL 1863
   
General Specifications  
Cable Type   Unshielded
Color   Blue
Mount Type   KL Series faceplates and panels
Packaging Type   Bag
Panel Cutout, recommended   14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   24–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate
Outlet Type   Keystone
Plug Insertion Life, minimum   750 times
Termination Punchdowns, minimum   100 times
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink