Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

1554784-9

Base Product: 1554784

  • Available in:
  • Asia
  • Australia/New Zealand

SX-Series Modular Jack, RJ45, JIS Faceplate, Cat6 Unshielded, with Shutter, Gray

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Modular jack
Product Series JIS Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Gray
Conductor Type Solid | Stranded
Integrated Dust Cover Type Hinged
Mounting JIS Series faceplates and panels
Outlet Type Standard
Termination Tool 110 Punchdown tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Panel Thickness, recommended 1.6 mm | 0.063 in
Height 22.7 mm | 0.894 in
Width 28 mm | 1.102 in
Depth 34 mm | 1.339 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Shutter | Strain relief cap
Packaging quantity 1
Packaging Type Bag
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
Regional Availability Asia | Australia/New Zealand
Portfolio NETCONNECT®
Product Type Modular jack
Product Series JIS Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Gray
Conductor Type Solid | Stranded
Integrated Dust Cover Type Hinged
Mounting JIS Series faceplates and panels
Outlet Type Standard
Termination Tool 110 Punchdown tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568A | T568B

Dimensions

Panel Thickness, recommended 1.6 mm | 0.063 in
Height 22.7 mm | 0.894 in
Width 28 mm | 1.102 in
Depth 34 mm | 1.339 in
Compatible Insulated Conductor Diameter, maximum 1.45 mm | 0.057 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 26–24 AWG

Electrical Specifications

PoE Durability Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Polycarbonate

Mechanical Specifications

Plug to Jack Mating Cycles Complies to IEC 60603-7 series

Environmental Specifications

Flammability Rating UL 94 V-0

Packaging and Weights

Included Shutter | Strain relief cap
Packaging quantity 1
Packaging Type Bag