2153365-4   |   AMP-TWIST SLX, 6AS W/DC,GY

AMP-TWIST SLX Series Modular Jack, category 6A, shielded , 4 Pair, with dust cover, gray

Product Classification  
Portfolio   NETCONNECT®
Product Series   SLX Series
Product Type   Modular jack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America
   
Dimensions  
Compatible Cable Diameter, maximum   8.50 mm   |   0.33 in
Compatible Insulated Conductor Diameter, maximum   1.600 mm   |   0.063 in
Depth   36.80 mm   |   1.45 in
Height   16.13 mm   |   0.64 in
Width   14.44 mm   |   0.57 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   Shielded
Color   Gray
Mount Type   Keystone faceplates and panels   |   SL Series faceplates and panels
Package Quantity   24
Packaging Type   Bag   |   Box
Panel Cutout, recommended   14.78 x 20.07 mm (0.58 x 0.79 in)
Panel Thickness, recommended   1.60 mm
   
Mechanical Specifications  
Conductor Gauge, solid   26–22 AWG
Conductor Gauge, stranded   26–24 AWG
Conductor Type   Solid   |   Stranded
Contact Base Material   Beryllium copper
Contact Plating Material   Gold
Contact Plating Thickness   1.27 µm
Material Type   Polycarbonate   |   ZMAC 5
Outlet Type   Standard
Termination Tool   SL Termination tool
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
RCMCompliant to electrical safety, EMC, EME & telecommunications requirements

Logo Logo
Add Cancel
Powered By OneLink