Product Classification  
Portfolio   CommScope®
Product Type   Surface mount box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Mount Type   Surface
Application   Used with one or two M Series modular information outlet
Color   Black
Package Quantity   1
Total Ports, quantity   2
   
Dimensions  
Depth   32.77 mm   |   1.29 in
Height   57.40 mm   |   2.26 in
Weight   0.04 kg   |   0.10 lb
Width   52.32 mm   |   2.06 in
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL