107952483   |   M104SMB-A-DC-246

Surface-Mount Box, four port ivory

Product Classification  
Portfolio   CommScope®
Product Type   Surface mount box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Mount Type   Surface
Application   Used with one to four M Series modular information outlet
Color   Ivory
Package Quantity   1
Total Ports, quantity   4
   
Dimensions  
Depth   30.48 mm   |   1.20 in
Height   99.57 mm   |   3.92 in
Weight   0.09 kg   |   0.20 lb
Width   71.88 mm   |   2.83 in
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Safety Standard   cUL   |   UL