Product Classification  
Portfolio   CommScope®
Product Type   Zone box
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Mount Type   Surface
Application   Provide for the distribution of data and telecommunication signals
Color   Ivory
Package Quantity   1
   
Dimensions  
Depth   36.58 mm   |   1.44 in
Height   308.36 mm   |   12.14 in
Weight   0.88 kg   |   1.95 lb
Width   214.63 mm   |   8.45 in
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic
   
Environmental Specifications  
Flammability Rating   UL 94 V-0