Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760001677 | PMGS3-3U

Base Product: PATCHMAX-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

GigaSPEED XL® PATCHMAX® GS3 Category 6 U/UTP 3U Panel Kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand GigaSPEED XL® | PATCHMAX®

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Intelligence Type Passive
Rack Type EIA 19 in
Rack Units 3

Dimensions

Height 134.37 mm | 5.29 in
Width 482.6 mm | 19 in
Depth, with cable management 206.5 mm | 8.13 in

Electrical Specifications

Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL
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
Portfolio SYSTIMAX®
Product Type RJ45 patch panel
Product Brand GigaSPEED XL® | PATCHMAX®

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Intelligence Type Passive
Rack Type EIA 19 in
Rack Units 3

Dimensions

Height 134.37 mm | 5.29 in
Width 482.6 mm | 19 in
Depth, with cable management 206.5 mm | 8.13 in

Electrical Specifications

Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL