Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   SYSTIMAX 360™
Product Type   Fiber splice panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Multimode
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate (PC)
   
Dimensions  
Depth   355.60 mm   |   14.00 in
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
Weight   2.95 kg   |   6.50 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   Austel   |   CE   |   CSA   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® enabled
Rack Units   1.0
Shelf Movement   Fixed
Color   Black
Interface, front   LC
Package Quantity   1
Total Ports, quantity   24