760151290   |   360-IPR-MFTPA-E-HD6B-1U-24

SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Angled Modular Panel, 24 port

Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®   |   SYSTIMAX 360™
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth, with cable management   266.70 mm   |   10.50 in
Height   44.45 mm   |   1.75 in
Weight   0.84 kg   |   1.85 lb
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Dielectric Withstand Voltage, RMS, contact-to-contact   1000 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® ready
Total Ports, quantity   24
Cable Type   Shielded
Color   Cool gray   |   Satin chrome
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Angled
Conductor Gauge, solid   22 AWG   |   24 AWG
Conductor Gauge, stranded   22 AWG   |   24 AWG
Conductor Type   Solid   |   Stranded
Contact Plating Material   Precious metals
Material Type   High-impact, flame retardant, thermoplastic   |   Powder-coated steel
Plug Insertion Life, minimum   750 times
Plug Insertion Life, test plug   IEC 60603-7 compliant plug
Plug Retention Force, minimum   30 lbf   |   133 N
Termination Contact Plating   Nickel
Termination Type   IDC
Wiring   T568A   |   T568B