Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   LazrSPEED®   |   SYSTIMAX 360™
Product Type   Upgrade kit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Mode   Multimode   |   Singlemode
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate (PC)
   
Dimensions  
Depth   17.78 mm   |   0.70 in
Height   26.16 mm   |   1.03 in
Width   194.31 mm   |   7.65 in
Weight   0.11 kg   |   0.25 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   Austel   |   CE   |   CSA   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® enabled
Color   Cool gray
Interface   MPO
Package Quantity   5
Total Ports, quantity   160