Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   SYSTIMAX 360™
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   266.70 mm   |   10.50 in
Diameter Over Dielectric, maximum   1.168 mm   |   0.046 in
Diameter Over Dielectric, minimum   0.762 mm   |   0.030 in
Height   44.45 mm   |   1.75 in
Weight   0.82 kg   |   1.80 lb
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6
Current Rating   1.5 A @ 20 °C
1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact   1000 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   ACMA   |   CE   |   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® enabled
Total Ports, quantity   24
Cable Type   Unshielded
Color   Cool gray
Includes   Cable management bar   |   Four "A" labels   |   Four #12-24 mounting screws   |   Instruction sheet   |   Panel   |   Twenty-four cable ties
Package Quantity   1
Rack Units   1.0
   
Mechanical Specifications  
Panel Style   Angled
Contact Plating Material   Precious metals
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate
Plug Insertion Life, minimum   750 times
Plug Insertion Life, test plug   IEC 60603-7 compliant plug
Plug Retention Force, minimum   30 lbf   |   133 N
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink