Product Classification  
Portfolio   SYSTIMAX®
Brand   imVision®
Product Type   Network controller accessory
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Package Quantity   1
   
Electrical Specifications  
Output Current at Voltage, continuous   2.08 A @ 12 Vdc
Output Current at Voltage, continuous (temporary)   2.08 A @ 12 Vdc
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   C-tick   |   CE   |   cUL   |   GOST   |   KC
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink