760243184   |   Pole Base 4G/5G, Round 18 in dia Dual Radio

Round 18 inch diameter, Integrated Pole Base Concealment Pole for 4G/5G deployments, to house and conceal multiple radios and any other wireless infrastructure equipment in the base of the pole.

  • Intended to house and conceal multiple radios and any other wireless infrastructure equipment in a cabinet at the base of the pole
  • Includes everything needed for a low-power 4G/5G outdoor small cell site
  • Pole top concealment module for LAA/CBRS radio mounting
  • Base of 18in diameter accepts low power radios or mid-power dual band radios
  • Concealment integrates AC load load center/OVP and disconnect
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   457.2 mm   |   18.0 in
Depth Note   Round
Height Note   10 ft tall Equipment Base   |   3.5 ft tall Radio Expansion Module
Pole Diameter   203.2 mm   |   8.0 in
Pole Height Options 20.0 ft   |   25.0 ft   |   30.0 ft   |   35.0 ft   |   40.0 ft
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   760243184AB1HH - Light Grey   |   760243184AB2HH - Green   |   760243184AB3HH - Black   |   760243184AB4HH - Brown   |   760243184AB5HH- Beige-Grey   |   760243184AB9HH - Metallic Silver   |   760243184ABCHH - Faux Concrete   |   760243184ABWHH - Pure White
Color Options   Beige-Grey (RAL 7006)   |   Black   |   Brown (RAL 8014)   |   Faux Concrete   |   Green (RAL 6005)   |   Metallic Silver   |   Pure White
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Steel
   
Electrical Specifications  
Power/Fiber Input   AC load center with OVP and disconnect
   
Radio Specifications  
Radio Compatibility, Ericsson   (12) 2203/2205/2208 radios   |   (2) 2212/4415/4426/4478 and (2) Ericsson PSU AC08   |   (3) 2205/2208 (Pole Top)   |   5G Expansion module included   |   760243184E
Radio Compatibility, Nokia   (2) Airscale dual band 160W + (4) AirScale micro radios   |   (2) Airscale Dual Band 320W and rectifiers   |   (2) Airscale micro radios – LAA & CBRS (Pole Top)   |   (8) Airscale micro radios (Base)   |   5G Expansion module included   |   760243184N
Radios Included   None
   
Environmental Specifications  
Cooling   Fan Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink