760242726   |   Straight Integrated Pole 4G only

Straight 12inch diameter, Integrated 4G only, Concealment Pole, to house and conceal four low-power radios and any other wireless infrastructure equipment inside pole modules.

  • Intended to house and conceal multiple radios and any other wireless infrastructure equipment inside pole modules
  • Includes everything needed for a low-power 4G outdoor small cell site
  • Up to 4 low power radios, integrated AC load center/OVP and Disconnect , PoleTop concealment module for LAA/DBRS radio mounting
Product Classification  
Product Type   Metro cell site enclosure
   
Dimensions  
Depth   323.9 mm   |   12.8 in
Depth Note   Round
Height Note   5.5 ft tall Radio Concealment Module   |   8 ft tall Power Module Base
Pole Diameter   323.9 mm   |   12.8 in
Pole Height Options 20.0 ft   |   25.0 ft   |   30.0 ft   |   35.0 ft   |   40.0 ft
   
General Specifications  
Color   Light Grey (RAL 7035)
Color Notes   760242726AB1HH - Light Grey   |   760242726AB2HH - Green   |   760242726AB3HH - Black   |   760242726AB4HH - Brown   |   760242726AB5HH - Beige-Grey   |   760242726AB9HH - Metallic Silver   |   760242726ABCHH - Faux Concrete   |   760242726ABWHH - Pure White
Color Options   Beige-Grey (RAL 7006)   |   Black   |   Brown (RAL 8014)   |   Faux Concrete   |   Green (RAL 6005)   |   Metallic Silver   |   Pure White
Finish Aluminum   Chromate
Finish Concealment Covers   Powder coated
Material   Steel
   
Electrical Specifications  
Power/Fiber Input   AC load center with OVP and disconnect
   
Radio Specifications  
Radio Compatibility, Ericsson   (3) 2205/2208 (Pole Top)   |   (4) 2203 (radio concealment module)   |   760242726E
Radio Compatibility, Nokia   (2) Airscale Micro Radios - LAA & CBRS (Pole Top)   |   (2) Airscale micro radios – (radio concealment module)   |   760242726N
Radios Included   None
   
Environmental Specifications  
Cooling   Passive Cooling
Thermal Compliance   GR-487
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink