7770356-0004   |   CAP L 17E/17E/19/19 C-PE

Carrier Access Point with 4-Band Support for Low Power AWS 1700 MIMO and PCS 1900 MIMO Applications, Copper Fed, Power over CAT Powered, without Fan Kit

Product Classification  
Brand   Era™
Product Type   Access point
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   Low
   
Electrical Specifications  
Impedance   50 ohm
License Band   AWS 1700   |   PCS 1900
Voltage Range   -60 to -36 Vdc
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1780 MHz (AWS 1700)   |   1850 – 1915 MHz (PCS 1900)
System Gain Range, nominal   +5 dB to +26 dB
System Input ICP-3, out of sub-band   -5 dBm
System Noise Figure   9.0 dB
System Noise Figure Tolerance   ±2 dB
   
Electrical Specifications Tx (Downlink)  
System Gain Range, nominal   +5 dB to +26 dB
   
Mechanical Specifications  
RF Antenna Port 2, Band Assignment   17E/19
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Add Cancel
Powered By OneLink