7770203-0002   |   CAP L 17E/17E/23/23 C-DC-F1

Carrier Access Point with 4-Band Support for Low Power AWS 1700 MIMO and WCS 2300 MIMO Applications, Copper Fed, External DC Powered, with Fan Kit

Product Classification  
Brand   Era™
Product Type   Access point
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   Low
   
Electrical Specifications  
Impedance   50 ohm
License Band   AWS 1700   |   WCS 2300
Voltage Range   -60 to -36 Vdc
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1780 MHz (AWS 1700)   |   2305 – 2315 MHz (WCS 2300)
System Gain Range, nominal   +5 dB to +26 dB
System Input ICP-3, out of sub-band   -5 dBm
System Noise Figure   9.0 dB
System Noise Figure Tolerance   ±2 dB
   
Electrical Specifications Tx (Downlink)  
System Gain Range, nominal   +5 dB to +26 dB
   
Mechanical Specifications  
RF Antenna Port 2, Band Assignment   17E/23
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Add Cancel
Powered By OneLink