7770209-0001   |   CAP L 18/21/26/26 C-PE-F1

Carrier Access Point with 4-Band Support for Low Power DCS 1800, IMT 2100 and IMT 2600 MIMO Applications, Copper Fed, Power over CAT Powered, with Fan Kit

Product Classification  
Brand   Era™
Product Type   Access point
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   Low
   
Electrical Specifications  
Impedance   50 ohm
License Band   DCS 1800   |   IMT 2100   |   IMT 2600
Voltage Range   -60 to -36 Vdc
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   1920 – 1980 MHz (IMT 2100)   |   2500 – 2570 MHz (IMT 2600)
System Gain Range, nominal   +5 dB to +26 dB
System Input ICP-3, out of sub-band   -5 dBm
System Noise Figure   9.0 dB
System Noise Figure Tolerance   ±2 dB
   
Mechanical Specifications  
RF Antenna Port 2, Band Assignment   21/26
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP67
Add Cancel
Powered By OneLink