F1A-XMHM-1M-P-W1

FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot on 4.3-10 side,1 m

  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Product Classification  
Product Series   FSJ1-50A
Product Type   Wireless transmission cable assembly
   
General Specifications  
Body Style, Connector A   Straight
Body Style, Connector B   Straight
Interface, Connector A   Nex10 Male
Interface, Connector B   4.3-10 Male
Length   1.000 m   |   3.281 ft
Weatherproofing Method   HELIAX® SureGuard weatherproofing boot
Nominal Size   1/4 in
Specification Sheet Revision Level   A
   
Electrical Specifications  
3rd Order IMD   -159.00 dBc   |   -116.00 dBm
3rd Order IMD Test Method   Two +43 dBm carriers
   
Environmental Specifications  
Immersion Test Method   Meets IEC 60529:2001, IP68 in mated condition
   
Jumper Assembly Sample Label  
Click on image below to enlarge.
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–960 MHz1.0730.00
1700–2200 MHz1.0828.00
2500–2700 MHz1.1126.00
3400–3800 MHz1.2220.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo
Add Cancel
Powered By OneLink