7772983-0002   |   CAP H 8/9/18/21 F-AC-F1

Carrier Access Point with 4-Band Support for High Power EDD 800, CEL 900, DCS 1800, and IMT 2100 Applications, Fiber Fed with Fan Kit

Product Classification  
Brand   Era™
Product Type   Access point
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Type   High
   
Electrical Specifications  
ALC Default Threshold Tolerance   ±3 dB
Impedance   50 ohm
License Band   CEL 900   |   DCS 1800   |   EDD 800   |   IMT 2100
Power Consumption, specific   450 W (room temperature, idle)   |   990 W (maximum temperature, fully loaded)
Voltage Range   +85 to +264 Vac
   
Electrical Specifications Rx (Uplink)  
Operating Frequency Band   1710 – 1785 MHz (DCS 1800)   |   1920 – 1980 MHz (IMT 2100)   |   832 – 862 MHz (EDD 800)   |   880 – 915 MHz (CEL 900)
System Gain Range, nominal   +23 dB to +38 dB
System Noise Figure   3.5 dB
System Noise Figure Tolerance   ±2.5 dB
   
Electrical Specifications Tx (Downlink)  
RF Output Power Note   * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers   |   ** For carrier bandwidth <5 MHz output power shall be decreased by 2 dB
System Gain Range, nominal   +23 dB to +38 dB
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP66/x7
Add Cancel
Powered By OneLink