F1-HMHM-3M-W-D

D-CLASS FSJ1-50A SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot , 3 m

  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Logo Image  
Click on image below to enlarge.
   
Product Classification  
Product Series   FSJ1-50A
Product Type   Wireless transmission cable assembly
   
General Specifications  
Body Style, Connector A   Straight
Body Style, Connector B   Straight
Interface, Connector A   4.3-10 Male
Interface, Connector B   4.3-10 Male
Length   3.000 m   |   9.843 ft
Weatherproofing Method   HELIAX® SureGuard weatherproofing boot
Nominal Size   1/4 in
Includes   Weatherproofing boot
Specification Sheet Revision Level   A
   
Electrical Specifications  
3rd Order IMD Dynamic   -119.00 dBm
3rd Order IMD Dynamic Test Method   Two +43 dBm carriers per IEC 62037
   
Environmental Specifications  
Immersion Test Method   Meets IEC 60529:2001, IP68 in mated condition
   
Jumper Assembly Sample Label  
Click on image below to enlarge.
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–960 MHz1.1523.00
1700–2200 MHz1.1523.00
2500–2700 MHz1.1523.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink