Product Classification  
Brand   Era™   |   ION®-E
Product Type   Power supply
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Electrical Specifications  
Input Frequency Range   47–63 Hz
Input Voltage Range   +85 to +264 Vac
Output Power, maximum   1250 W
Output Voltage   12 Vdc
   
Supervision And Control  
RF Alarm   Current failure
   
Environmental Specifications  
Mean Time Between Failures (MTBF)   37 yr @ 25 °C
Operating Temperature   -10 °C to +55 °C (+14 °F to +131 °F)
   
Dimensions  
Depth   285.00 mm   |   11.22 in
Height   42.00 mm   |   1.65 in
Net Weight   1.40 kg   |   3.09 lb