Product Classification  
Brand   Era™   |   ION®-E
Product Type   Power supply
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
   
Electrical Specifications  
Input Frequency Range   47–66 Hz
Input Voltage Range   +85 to +264 Vac
Output Power, maximum   2000 W
Output Voltage   57 Vdc
   
Supervision And Control  
RF Alarm   Current failure
   
Environmental Specifications  
Mean Time Between Failures (MTBF) at Temperature   103 yr @ 25 °C
Operating Temperature   -10 °C to +55 °C (+14 °F to +131 °F)
   
Dimensions  
Depth   350.00 mm   |   13.78 in
Height   42.00 mm   |   1.65 in
Net Weight   2.30 kg   |   5.07 lb