Product Classification  
Brand   Era™   |   ION®-E
Product Type   Subrack
   
General Specifications  
Includes   Fan filter   |   Fan tray
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type   EIA 19 in
   
Electrical Specifications  
Electrical Safety Standard   EN 60950
Power Consumption   45 W
Voltage Range   12 Vdc
   
Mechanical Specifications  
Mounting   Rack
Slots Available, quantity   11
   
Environmental Specifications  
Mean Time Between Failures (MTBF)   45 yr @ 25 °C
Operating Temperature   +5 °C to +40 °C (+41 °F to +104 °F)
   
Dimensions  
Depth   450.00 mm   |   17.72 in
Height   88.50 mm   |   3.48 in
Net Weight   7.60 kg   |   16.76 lb
Width   482.00 mm   |   18.98 in
   
Packed Dimensions  
Depth   185.0 mm   |   7.3 in
Height   522.0 mm   |   20.6 in
Width   585.0 mm   |   23.0 in
Add Cancel
Powered By OneLink