Product Classification  
Brand   Era™   |   ION®-E
Product Type   Diplexer
   
General Specifications  
Input Connector Interface   4.3-10 Male
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Operating Frequency Band   1710 – 1880 MHz   |   1920 – 2170 MHz   |   2300 – 2700 MHz   |   694 – 960 MHz
Output Connector Interface   4.3-10 Female
   
Electrical Specifications  
Average Power, maximum   1 W
Impedance   50 ohm
Insertion Loss, maximum   0.25 dB
Intermodulation   -155dBc @ 2 x +30dBm CW (3rd Order)
Isolation, maximum   40.00 dB
Passband Ripple, Tolerance   ± 0.7 dB
Peak Power, maximum   10 W
   
Environmental Specifications  
Application   Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
   
Dimensions  
Depth   48.00 mm   |   1.89 in
Height   210.00 mm   |   8.27 in
Width   165.00 mm   |   6.50 in
Add Cancel
Powered By OneLink