Product Classification  
Brand   Era™   |   ION®-E
Product Type   Subrack
   
General Specifications  
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Rack Type   EIA 19 in
   
Mechanical Specifications  
Mounting   Rack
Slots Available, quantity   8
   
Environmental Specifications  
Mean Time Between Failures (MTBF)   146 yr @ 25 °C
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
   
Dimensions  
Depth   395.00 mm   |   15.55 in
Height   178.00 mm   |   7.01 in
Net Weight   7.70 kg   |   16.98 lb
Width   482.00 mm   |   18.98 in
Add Cancel
Powered By OneLink