Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   SYSTIMAX 360™
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   206.50 mm   |   8.13 in
Diameter Over Dielectric, maximum   1.168 mm   |   0.046 in
Height   89.66 mm   |   3.53 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
Current Rating at Temperature   1.5 A @ 20 °C   |   1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface   1,500 Vac @ 60 Hz
Insulation Resistance, minimum   500 MOhm
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® enabled
Total Ports, quantity   48
Cable Type   Unshielded
Color   Silver
Package Quantity   1
Rack Units   2.0
   
Mechanical Specifications  
Plug Insertion Life, minimum   750 times
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink