PG-CS23

PIM-guard Antenna and RRU Cable Support Bracket with 23 ports for stackable hangers (up to 3 per port). Install with torque wrench set at 10 to 15 ft-lb to meet carrier PIM requirements. For patents, see www.cs-pat.com

Product Classification  
Brand   PIM-guard
Product Type   Support bracket
   
Dimensions  
Height   55.9 mm   |   2.2 in
Length   419.1 mm   |   16.5 in
Weight   5.1 kg   |   11.3 lb
Width   457.2 mm   |   18.0 in
   
General Specifications  
Cable Runs, quantity   23
Hole Size   3/4 in   |   7/16 in
Hole, quantity   23
Material Type   Hot dip galvanized steel
Mounting   Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD