Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760239980 | FACT-1EPATS2

Base Product: FACT-PATCH-PANELS

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

FACT® Fiber Optic Patch Panel, gray, 1E high, 24-port, singlemode, holding 2 hinged trays loaded with SC/APC adapters

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Designed for use with the all-purpose all-front-access FIST-GR3 fiber frames supporting up to 2,688 LC or 1,344 SC connections in a single frame
  • Reduced installation and maintenance time via the toolless snap-on design supporting both interconnect and cross-connect applications
  • Flexible customization enabled by 4 chassis types (patch-only, patch-splice, pre-cabled and splice-only) to support all ODF applications
  • High density through the single FACT element height (1E) being 30% less tall compared to the industry standard panel height (1HU)

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Growth Configuration Fully loaded
Interface, front SC/APC
Patch Cord Routing Left sided | Right sided
Rack Type EIA 19 in
Rack Units 0.7
Shelf Movement Sliding
Total Ports, quantity 24
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 30.95 mm | 1.219 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
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
Product Type Fiber patch panel
Product Brand FACT®
Product Series FACT

General Specifications

Functionality Patching
Application Compatible with FIST-GR3-style frames
Body Style Symmetrical
Color Gray
Growth Configuration Fully loaded
Interface, front SC/APC
Patch Cord Routing Left sided | Right sided
Rack Type EIA 19 in
Rack Units 0.7
Shelf Movement Sliding
Total Ports, quantity 24
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-30

Dimensions

Height 30.95 mm | 1.219 in
Width 524 mm | 20.63 in
Depth 283 mm | 11.142 in

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +176 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware