alert

This product will be discontinued on: October 31, 2019

Replaced By:
C-10-UW-N-Ai6
10 dB, Air Directional Coupler, 555–6000 MHz
For other alternatives, please contact us for more information.
Product Classification  
Product Type   Directional coupler
   
General Specifications  
Device Type   Coupler
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   555 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Coupling   10.0 dB
Coupling Tolerance   ±1.0dB @ 698–2700 MHz   |   ±2.0dB @ 555–698 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.7 dB @ 575–2700 MHz
Isolation at Frequency Band   30 dB @ 555–2700 MHz
Peak Power, maximum   1 kW
Reflected Power, maximum   100 W
Return Loss, minimum   20.8 dB
VSWR   1.20
   
Mechanical Specifications  
Coupling Nut Proof Torque   4.50 N-m   |   3.32 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   22.00 mm   |   0.87 in
Length   155.00 mm   |   6.10 in
Width   75.00 mm   |   2.95 in
Net Weight   380.00 g   |   0.84 lb
   
Packed Dimensions  
Height   40.0 mm   |   1.6 in
Length   180.0 mm   |   7.1 in
Width   90.0 mm   |   3.5 in
Shipping Weight   420.00 g   |   0.93 lb
Volume   648.0 cc
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink