Product Classification  
Product Type   Directional coupler
   
General Specifications  
Device Type   Coupler
Interface   N Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   340 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   200 W
Coupling   15.0 dB
Coupling Tolerance   ±1.2dB @ 380–2700 MHz   |   ±1.7dB @ 340–380 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.5 dB @ 340–2700 MHz
Isolation at Frequency Band   35 dB @ 340–2700 MHz
Peak Power, maximum   1 kW
Reflected Power, maximum   200 W
Return Loss, minimum   20.8 dB
VSWR   1.20
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   23.00 mm   |   0.91 in
Length   211.00 mm   |   8.31 in
Width   76.00 mm   |   2.99 in
Net Weight   520.00 g   |   1.15 lb
   
Packed Dimensions  
Height   42.0 mm   |   1.7 in
Length   258.0 mm   |   10.2 in
Width   77.0 mm   |   3.0 in
Shipping Weight   580.00 g   |   1.28 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink