Product Classification  
Product Type   Directional coupler
   
General Specifications  
Device Type   Coupler
Interface   7-16 DIN Female
Color   Silver
   
Electrical Specifications  
Operating Frequency Band   340 – 2700 MHz
3rd Order IMD   -160.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Coupling   15.0 dB
Coupling Tolerance   ±1.2dB @ 380–2700 MHz   |   ±1.7dB @ 340–380 MHz
Impedance   50 ohm
Insertion Loss at Frequency Band   0.5 dB @ 340–2700 MHz
Isolation at Frequency Band   35 dB @ 340–2700 MHz
Peak Power, maximum   1.00 kW
Reflected Power, maximum   200 W
Return Loss, minimum   20.8 dB
VSWR   1.20
   
Mechanical Specifications  
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -25 °C to +85 °C (-13 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   37.00 mm   |   1.46 in
Length   224.00 mm   |   8.82 in
Width   75.00 mm   |   2.95 in
Net Weight   0.92 kg   |   2.03 lb
   
Packed Dimensions  
Height   53.0 mm   |   2.1 in
Length   255.0 mm   |   10.0 in
Width   76.0 mm   |   3.0 in
Shipping Weight   0.98 kg   |   2.16 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink