Product Classification  
Product Type   Directional coupler
   
General Specifications  
Device Type   Coupler
Interface   4.3-10 Female
Color   White
   
Electrical Specifications  
Operating Frequency Band   555 – 6000 MHz
3rd Order IMD   -165.0 dBc
3rd Order IMD Test Method   Two +43 dBm carriers
Average Power, maximum   300 W
Coupling   13.0 dB
Coupling Tolerance   ±1.3dB
Impedance   50 ohm
Insertion Loss at Frequency Band   0.5 dB @ 555–6000 MHz
Isolation at Frequency Band   26 dB @ 4900–6000 MHz   |   29 dB @ 3800–4900 MHz   |   31 dB @ 2700–3800 MHz   |   33 dB @ 555–2700 MHz
Peak Power, maximum   1 kW
Reflected Power, maximum   200 W
VSWR at Frequency Band   1.2:1 @ 555–2700 MHz   |   1.25:1 @ 2700–3800 MHz   |   1.3:1 @ 3800–6000 MHz
   
Mechanical Specifications  
Coupling Nut Proof Torque   7.00 N-m   |   5.16 ft lb
Inner Contact Plating   Silver
Outer Contact Plating   Trimetal
   
Environmental Specifications  
Application   Indoor/Outdoor
Corrosion Test Method   IEC 60068-2-11, 30 days
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -35 °C to +85 °C (-31 °F to +185 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   22.00 mm   |   0.87 in
Length   159.00 mm   |   6.26 in
Width   72.00 mm   |   2.83 in
Net Weight   380.00 g   |   0.84 lb
   
Packed Dimensions  
Height   45.0 mm   |   1.8 in
Length   180.0 mm   |   7.1 in
Width   98.0 mm   |   3.9 in
Shipping Weight   440.00 g   |   0.97 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink