UGBA-34
Universal Ground Bar Assembly, three four-position ground bars, for 7-16 DIN, type N, or bolt-grounded surge arrestors
Height:
50.80 mm | 2.00 in Length:
330.20 mm | 13.00 in Material Type:
Copper Product Type:
Grounding bar
UGBA-36
Universal Ground Bar Assembly, three six-position ground bars, for 7-16 DIN, type N, or bolt-grounded surge arrestors
Height:
50.80 mm | 2.00 in Length:
457.20 mm | 18.00 in Material Type:
Copper Product Type:
Grounding bar
UGBA-DIN-34
Universal Ground Bar Assembly, three four-position ground bars, for 7-16 DIN or bolt-grounded surge arrestors
Height:
50.80 mm | 2.00 in Length:
723.90 mm | 28.50 in Material Type:
Copper Product Type:
Grounding bar
UGBA-DIN-36
Universal Ground Bar Assembly, three six-position ground bars, for 7-16 DIN or bolt-grounded surge arrestors
Height:
50.80 mm | 2.00 in Length:
1003.30 mm | 39.50 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT
Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 19-1/2 in (6.4 mm x 63.5 mm x 495.3 mm)
Height:
63.50 mm | 2.50 in Length:
495.30 mm | 19.50 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0210
Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
Height:
50.80 mm | 2.00 in Length:
254.00 mm | 10.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0210-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 10 in (6.4 mm x 50.8 mm x 254.0 mm)
Height:
50.80 mm | 2.00 in Length:
254.00 mm | 10.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-0212
Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
Height:
50.80 mm | 2.00 in Length:
304.80 mm | 12.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0212-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 12 in (6.4 mm x 50.8 mm x 304.8 mm)
Height:
50.80 mm | 2.00 in Length:
304.80 mm | 12.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-0214
Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
Height:
50.80 mm | 2.00 in Length:
355.60 mm | 14.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0214-T
Tinned Copper Ground Buss Bar, 1/4 in x 2 in x 14 in (6.4 mm x 50.8 mm x 355.6 mm)
Height:
50.80 mm | 2.00 in Length:
355.60 mm | 14.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-0412
Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
Height:
101.60 mm | 4.00 in Length:
304.80 mm | 12.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0412-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 12 in (6.4 mm x 101.6 mm x 304.8 mm)
Height:
101.60 mm | 4.00 in Length:
304.80 mm | 12.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-0414
Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
Height:
101.60 mm | 4.00 in Length:
355.60 mm | 14.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0414-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 14 in (6.4 mm x 101.6 mm x 355.6 mm)
Height:
101.60 mm | 4.00 in Length:
355.60 mm | 14.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-0420
Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
Height:
101.60 mm | 4.00 in Length:
508.00 mm | 20.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0420-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 20 in (6.4 mm x 101.6 mm x 508.0 mm)
Height:
101.60 mm | 4.00 in Length:
508.00 mm | 20.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-0424
Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
Height:
101.60 mm | 4.00 in Length:
609.60 mm | 24.00 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-0424-T
Tinned Copper Ground Buss Bar, 1/4 in x 4 in x 24 in (6.4 mm x 101.6 mm x 609.8 mm)
Height:
101.60 mm | 4.00 in Length:
609.60 mm | 24.00 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-2
Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
Height:
63.50 mm | 2.50 in Length:
317.50 mm | 12.50 in Material Type:
Copper Product Type:
Grounding bar
UGBKIT-2T
Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 12-1/2 in (6.4 mm x 63.5 mm x 317.5 mm)
Height:
63.50 mm | 2.50 in Length:
317.50 mm | 12.50 in Material Type:
Tinned copper Product Type:
Grounding bar
UGBKIT-T
Tinned Copper Ground Buss Bar, 1/4 in x 2-1/2 in x 19-1/2 in (6.4 mm x 63.5 mm x 495.3 mm)
Height:
63.50 mm | 2.50 in Length:
495.30 mm | 19.50 in Material Type:
Tinned copper Product Type:
Grounding bar