Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/2 in
Compatible Diameter, maximum   16.789 mm   |   0.661 in
Compatible Diameter, minimum   14.300 mm   |   0.563 in
Height   32.00 mm   |   1.26 in
Length   20.60 mm   |   0.81 in
Width   17.09 mm   |   0.67 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Hanger Type   Self locking hanger
Cables per Hanger   1
Color   Black
Material Type   Polyamide PA12
Maximum Stack Height 2
Package Quantity   100
   
Mechanical Specifications  
Flammability Test Method   UL 94-HB
Maximum Load   650 N   |   146 lbf
Toxicity Index Test Method   IEC 60754-2
UV Resistance, minimum with no degradation   ≥500 hours exposure in accelerated UV life chamber
   
Packed Dimensions  
Height   10.0 cm   |   3.9 in
Length   18.0 cm   |   7.1 in
Shipping Weight   0.50 kg   |   1.10 lb
Width   11.5 cm   |   4.5 in