209800-17B

Self-locking Hanger for 1/2 in RXL4 RADIAX® Radiating cable

Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1/2 in
Compatible Diameter, maximum   19.507 mm   |   0.768 in
Compatible Diameter, minimum   16.789 mm   |   0.661 in
Height   35.41 mm   |   1.39 in
Length   22.50 mm   |   0.89 in
Width   19.51 mm   |   0.77 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Hanger Type   Self locking hanger
Cables per Hanger   1
Color   Black
Material Type   Polyamide PA12
Maximum Stack Height 2
Package Quantity   100
   
Mechanical Specifications  
Flammability Test Method   UL 94-HB
Maximum Load   650 N   |   146 lbf
Toxicity Index Test Method   IEC 60754-2
UV Resistance, minimum with no degradation   ≥500 hours exposure in accelerated UV life chamber
   
Packed Dimensions  
Height   16.5 cm   |   6.5 in
Length   19.0 cm   |   7.5 in
Shipping Weight   0.70 kg   |   1.54 lb
Width   11.0 cm   |   4.3 in