CT-7812

Combination Tool (open end wrench for connector body, chamfer tool, file, inner conductor gauge, jacket cut-off gauge) for 1/2 in and 7/8 in coaxial cable

Product Classification  
Product Type   Tool
   
Dimensions  
Nominal Size   1/2 in   |   7/8 in
Wrench Opening   0.88 in   |   1.38 in
   
General Specifications  
Tool Type   Combination tool
Application   Prepares cable for connector attachment
Material Type   Steel
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa
Package Quantity   1
   
Packed Dimensions  
Height   66.0 mm   |   2.6 in
Length   238.0 mm   |   9.4 in
Shipping Weight   0.47 kg   |   1.03 lb