Product Classification  
Brand   FiberFeed®   |   HELIAX®
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   3/8 in
Grip Length, minimum   152.40 mm   |   6.00 in
Leader Length, minimum   165.10 mm   |   6.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Installation Tool   Required, not included
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   200 lb
   
Packed Dimensions  
Height   55.9 mm   |   2.2 in
Length   266.7 mm   |   10.5 in
Width   266.7 mm   |   10.5 in
Shipping Weight   0.04 kg   |   0.09 lb
Add Cancel
Powered By OneLink