Product Classification  
Brand   EZfit®
Product Type   Tool
   
Dimensions  
Nominal Size   7/8 in
   
General Specifications  
Application   Prepares cable for connector attachment
Combination Blades Included   2
Cutting Blade Life   150 cable preparations
Includes   One AVA5-50 tool bit   |   One cutting tool body   |   One FXL-780 tool bit   |   One hex wrench   |   Ten saw guides
Jacket Blades Included   1
Material Type, Blade   Hardened tool steel
Material Type, Body   Engineered plastic
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa   |   CommScope® standard product in Mexico, Central America, and South America
Package Quantity   1
Tool Type   Manual cable preparation tool
   
Packed Dimensions  
Height   146.0 mm   |   5.7 in
Length   89.0 mm   |   3.5 in
Shipping Weight   0.27 kg   |   0.59 lb
Width   83.0 mm   |   3.3 in