Product Classification  
Brand   EZfit®
Product Type   Tool
   
Dimensions  
Nominal Size   1-1/4 in
   
General Specifications  
Application   Prepares cable for connector attachment
Cutting Blades Included   2
Includes   One AVA6-50 cutting bit   |   One AVA6-50 flaring bit   |   One cutting tool body   |   One hex wrench   |   Ten saw guides
Jacket Blades Included   1
Material Type, Blade   Hardened tool steel
Material Type, Body   Aluminum
Ordering Note   CommScope® standard product (Global)
Package Quantity   1
Tool Type   Automated cable preparation tool
   
Packed Dimensions  
Height   121.0 mm   |   4.8 in
Length   89.0 mm   |   3.5 in
Shipping Weight   0.20 kg   |   0.43 lb
Width   83.0 mm   |   3.3 in