Product Classification  
Product Type   Cable tie
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   7/8 in
Compatible Diameter, maximum   102.006 mm   |   4.016 in
Height   5.11 mm   |   0.20 in
Length   362.00 mm   |   14.25 in
Width   7.90 mm   |   0.31 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Cable tie
Cables per Hanger   1
Material Type   Stainless steel
Package Quantity   1
   
Mechanical Specifications  
Flammability Test Method   UL 2043
Mounting   Messenger wire
Pullout Force, maximum with no cable slippage   700 N   |   157 lbf
   
Packed Dimensions  
Shipping Weight   0.01 kg   |   0.02 lb