Product Classification  
Product Type   Hanger kit
   
Dimensions  
Height   57.00 mm   |   2.24 in
Length   800.00 mm   |   31.50 in
Waveguide Size   WR90 | WG16 | R100
Width   127.00 mm   |   5.00 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Flex-Twist hanger
Cable Type   Elliptical waveguide
Cables per Hanger   1
Color   Silver
Includes   Clamp   |   Rubber grommet   |   Threaded rod
Material Type   Stainless steel
Package Quantity   1
   
Mechanical Specifications  
Corrosion Test Method   MIL-STD-889B   |   MIL-F-14072C
Mounting   4.5 in OD pipe
Wind Velocity Survival Rating with 1/2 in (12 mm) Radial Ice   201 km/h   |   125 mph
   
Packed Dimensions  
Shipping Weight   0.06 kg   |   0.13 lb