Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   5 in
Compatible Diameter, maximum   132.080 mm   |   5.200 in
Compatible Diameter, minimum   127.000 mm   |   5.000 in
Height   42.00 mm   |   1.65 in
Length   63.50 mm   |   2.50 in
Width   38.10 mm   |   1.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Standard butterfly hanger
Cable Type   Corrugated
Cables per Hanger   1
Color   Silver
Material Type   Galvanized steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥500 hours in salt spray chamber
Mounting   1/2 in threads
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   36.8 cm   |   14.5 in
Length   11.0 cm   |   4.3 in
Shipping Weight   2.11 kg   |   4.65 lb
Width   11.0 cm   |   4.3 in