209800-47B1

Self-locking Hanger with Non transverse tab for 1-5/8 in RADIAX® Radiating cable

Product Classification  
Product Type   Hanger kit
   
Dimensions  
Nominal Size   1-5/8 in
Compatible Diameter, maximum   50.495 mm   |   1.988 in
Compatible Diameter, minimum   46.507 mm   |   1.831 in
Height   72.80 mm   |   2.87 in
Length   53.49 mm   |   2.11 in
Width   22.00 mm   |   0.87 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
   
General Specifications  
Hanger Type   Self locking hanger
Cables per Hanger   1
Color   Black
Material Type   Polyamide PA12
Maximum Stack Height 2
Package Quantity   25
   
Mechanical Specifications  
Flammability Test Method   UL 94-HB
Maximum Load   1400 N   |   315 lbf
Toxicity Index Test Method   IEC 60754-2
UV Resistance, minimum with no degradation   ≥500 hours exposure in accelerated UV life chamber
   
Packed Dimensions  
Height   11.5 cm   |   4.5 in
Length   30.0 cm   |   11.8 in
Shipping Weight   2.10 kg   |   4.63 lb
Width   8.5 cm   |   3.3 in