493146-000   |   JM-CTL-10CP330TL

Jackmoon Threaded TUFF-Link Conduit Coupler, Size 1.00, for conduits with outer diameter between 32.50 and 33.50 mm, gray

  • Designed for both press-on and thread-on airtight connections of smooth walled and ribbed HDPE duct and inner duct
  • Features high tensile strength plastic with exceptional resistance to side load pressure for maximum durability
  • Air-tight and water-tight coupling or splicing of conduits and inner ducts reduces cable pulling and blowing resistance
  • Recommended that couplers are installed with the hydraulic coupling press
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, threaded
Product Series   TUFF-Link
   
Dimensions  
Conduit Outer Diameter, maximum   33.50 mm   |   1.32 in
Conduit Outer Diameter, minimum   32.50 mm   |   1.28 in
Nominal Size   1 in
   
General Specifications  
Color   Gray
   
Material Specifications  
Material Type   All plastic construction
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink