320322-000   |   JM-CTL-15CP500TL

Jackmoon Threaded TUFF-Link Conduit Coupler, Size 1.50, for conduits with outer diameter between 49.50 and 50.50 mm, gray

  • Designed for both press-on and thread-on airtight connections of smooth walled and ribbed HDPE duct and inner duct
  • Features high tensile strength plastic with exceptional resistance to side load pressure for maximum durability
  • Air-tight and water-tight coupling or splicing of conduits and inner ducts reduces cable pulling and blowing resistance
  • Recommended that couplers are installed with the hydraulic coupling press
Product Classification  
Brand   Jackmoon®
Product Type   Conduit coupler, threaded
Product Series   TUFF-Link
   
Dimensions  
Conduit Outer Diameter, maximum   50.50 mm   |   1.99 in
Conduit Outer Diameter, minimum   49.50 mm   |   1.95 in
Nominal Size   1-1/2 in
   
General Specifications  
Color   Gray
   
Material Specifications  
Material Type   All plastic construction
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink