Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1-1/4 in
Grip Length, minimum   635.00 mm   |   25.00 in
Leader Length, minimum   203.20 mm   |   8.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   900 lb
   
Packed Dimensions  
Height   55.9 mm   |   2.2 in
Length   236.2 mm   |   9.3 in
Width   236.2 mm   |   9.3 in
Shipping Weight   0.38 kg   |   0.83 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink