Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   2-1/4 in
Grip Length, minimum   660.40 mm   |   26.00 in
Leader Length, minimum   355.60 mm   |   14.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   Stainless steel   |   Tin-coated bronze
Ordering Note   CommScope® non-standard product
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   1160 lb
   
Packed Dimensions  
Height   388.6 mm   |   15.3 in
Length   388.6 mm   |   15.3 in
Width   83.8 mm   |   3.3 in
Shipping Weight   0.77 kg   |   1.70 lb