Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1/4 in
Grip Length, minimum   142.24 mm   |   5.60 in
Leader Length, minimum   76.20 mm   |   3.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Support hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   PPE
Ordering Note   CommScope® non-standard product
Package Quantity   1
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   100 lb
   
Packed Dimensions  
Height   25.4 mm   |   1.0 in
Length   203.2 mm   |   8.0 in
Width   254.0 mm   |   10.0 in
Shipping Weight   0.04 kg   |   0.08 lb